??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24330.0231 Crank Handle
HELP_VARIABLE
Company
Halder
Description
EH 24330. - with rotating machine handle
Bill of material
24330.0231 Crank Handle
BESTNR
Ref. No.
24330.0231
AUS
Version
with rotating machine handle EH 2446, DIN 98, form D
L
100 mm
S
H11
14 mm
E
min.
18.1 mm
D1
14.7 mm
D2
28 mm
H1
28 mm
H2
48 mm
H3
126 mm
D3
Machine Handle Ø
20 mm
G
Weight
275 g
Embedded user actions